IESNA:LM-63-2002
[TEST]P949330
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-840-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17092
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3431.1 3432.9 3425.6 3410.3 3320.8 3227.6 3212.3 3286.4 3458.2 3686.9
3963.6 4281.8 4617.2 4862.2 5050.3 5236.5 5406.5 5508.7 5543.9 5506
5314.3 4969.8 4529.5 3831.6 2813.6 1638.2 1272.1 1163.6 1034.3 842.6
647.3 502.7 377 236 134.7 54.2 0
3431.1 3416.6 3409.4 3399.4 3312.6 3217.7 3204.1 3271 3436.5 3672.5
3941.9 4249.3 4584.7 4837.8 5018.7 5208.5 5376.7 5485.2 5535.8 5490.6
5284.5 4947.2 4499.7 3771.9 2725 1586.7 1257.6 1152.7 1021.6 828.2
639.2 496.4 358.9 226.9 131.1 52.4 0
3431.1 3426.5 3422.9 3413 3344.3 3252.9 3224 3279.2 3423.8 3645.3
3907.5 4202.3 4535 4827.9 5030.4 5218.5 5416.5 5551.2 5635.3 5628
5488.8 5179.6 4755.6 4095.6 3121.9 1846.2 1280.2 1162.7 1054.2 904.1
729.6 542.5 401.4 262.2 142.8 65.1 0
3431.1 3422.9 3418.4 3426.5 3379.5 3300.9 3265.6 3293.6 3394.9 3572.1
3808.1 4071.2 4375.8 4704.9 4968 5176.9 5377.6 5552.1 5656 5704.9
5650.6 5460.8 5122.6 4529.5 3636.3 2326.2 1317.3 1093.1 994.5 877
752.2 624.7 483.7 322.8 184.4 82.3 0
3431.1 3427.4 3430.2 3448.2 3439.2 3397.6 3346.1 3340.6 3386.8 3492.5
3655.3 3865 4116.4 4405.7 4721.2 5013.2 5240.2 5437.3 5611.7 5740.1
5776.3 5696.7 5498.7 5176 4544.9 3425.6 1906.7 967.4 761.3 641
522.6 421.3 328.2 231.4 125.7 46.1 0
3431.1 3432.9 3442.8 3467.2 3490.7 3490.7 3466.3 3443.7 3447.3 3491.6
3579.3 3716.8 3902.1 4120.9 4365.9 4676.9 5007.8 5287.2 5449 5525
5574.7 5599.1 5590.9 5581 5484.3 4914.7 3679.7 2049.6 932.1 598.5
471 365.3 266.7 183.5 105.8 38.9 0
3431.1 3434.7 3453.7 3482.6 3524.2 3561.2 3586.6 3606.5 3604.6 3639
3696.9 3785.5 3908.4 4049.5 4222.1 4432.8 4672.4 4935.5 5172.4 5368.5
5566.5 5788.9 6011.4 6242.8 6529.4 6690.3 6194 4900.2 3166.2 1590.3
763.1 469.2 318.2 207 118.4 41.6 0
3431.1 3437.4 3463.6 3505.2 3550.4 3595.6 3649.8 3711.3 3785.5 3880.4
4001.5 4140.8 4290.9 4457.2 4655.2 4897.5 5171.4 5473.4 5802.5 6158.7
6570.1 7019.4 7522.1 8022.1 8582.6 9234.5 9870.1 10031 9446.9 8059.1
5990.6 3799.9 2215.9 1224.2 540.7 130.2 0
3431.1 3446.4 3478.1 3526 3573 3615.5 3667 3737.5 3819.8 3944.6
4109.1 4298.1 4522.3 4799 5135.3 5552.1 6034.9 6593.6 7195.7 7810.5
8509.4 9173 9955.9 10751.5 11706.3 12644.7 13838.1 15116.5 16133.7 16027
14103.9 10628.6 6718.4 2692.4 491.8 108.5 0
3431.1 3445.5 3484.4 3529.6 3576.6 3627.2 3680.6 3752 3837.9 3961.8
4113.7 4296.3 4512.4 4789.9 5134.4 5572 6072.8 6678.6 7347.6 8032.9
8752.6 9487.6 10275.1 11134 12050.7 13006.4 14091.3 15270.2 16422.1 16625.5
14707 10734.4 6090 1585.8 338.1 100.4 0
3431.1 3444.6 3475.4 3535.9 3585.7 3640.8 3686 3752 3842.4 3950.9
4082 4231.2 4401.2 4634.4 4940.9 5311.6 5760 6311.5 6939.9 7625.2
8314.1 9020.2 9749.8 10528.2 11378.1 12213.5 13084.1 13846.3 14425.8 14010.8
12075.1 8321.3 3621.8 698.9 210.7 69.6 0
3431.1 3441 3482.6 3535 3582.9 3630.9 3676.1 3728.5 3801.7 3880.4
3973.5 4063.9 4154.3 4276.4 4455.4 4692.3 4977.1 5359.5 5809.7 6319.7
6874.8 7448.9 8013 8586.2 9182 9739.9 10299.5 10806.7 10914.3 9968.6
8038.3 5523.1 2357 469.2 141 38.9 0
3431.1 3441 3475.4 3515.1 3554.9 3579.3 3603.7 3624.5 3643.5 3666.1
3673.4 3648.9 3602.8 3554 3519.7 3517.9 3566.7 3705.9 3931.9 4216.7
4553.9 4925.5 5299.8 5672.3 6034 6335 6514 6614.4 6359.4 5349.6
3922.9 2425.7 967.4 274.8 101.3 25.3 0
3431.1 3428.3 3436.5 3448.2 3441 3393.1 3318.9 3207.7 3061.3 2867.8
2625.5 2343.4 2063.2 1829 1642.7 1489.1 1370.6 1294.7 1255.8 1246.8
1271.2 1320 1367 1413.1 1434.8 1399.5 1291.1 1118.4 854.4 606.7
441.2 320.1 233.3 163.6 98.5 26.2 0
3431.1 3408.5 3380.4 3325.3 3225.8 3060.4 2838.9 2557.7 2243.1 1957.4
1723.2 1519.8 1331.7 1192.5 1116.6 1081.3 1056.9 1027.1 995.4 965.6
930.3 882.4 826.3 776.6 728.7 680.8 633.8 583.1 523.5 455.7
386.1 318.2 245.9 169.1 92.2 20.8 0
3431.1 3385.9 3303.6 3164.3 2947.4 2639.1 2300.9 1979.1 1742.2 1540.6
1368.8 1272.1 1216 1167.2 1116.6 1074.1 1051.5 1043.3 1028 993.6
943.9 894.2 843.5 794.7 741.4 688.9 635.6 578.6 523.5 462.9
398.7 327.3 245.9 159.1 81.4 17.2 0
3431.1 3371.4 3233.1 3006.1 2673.4 2267.5 1923.9 1686.1 1496.3 1377.8
1321.8 1270.3 1216 1158.2 1104.8 1072.3 1062.3 1056.9 1044.2 1003.6
909.5 856.2 808.3 762.2 719.7 679.9 631.1 576.8 519 453.9
383.3 307.4 227.8 153.7 82.3 22.6 0
3431.1 3347.9 3155.3 2841.6 2411.2 1988.1 1717.8 1518 1409.5 1362.5
1303.7 1246.8 1207.9 1166.3 1109.3 1073.2 1056.9 1035.2 939.4 898.7
885.1 879.7 864.3 839.9 802.8 754 685.3 621.1 550.6 480.1
407.7 335.4 260.4 184.4 108.5 37.1 0
3431.1 3341.6 3106.5 2716.8 2227.7 1845.3 1603.9 1449.3 1403.2 1349.8
1284.7 1240.4 1212.4 1175.3 1107.5 1061.4 1025.2 925.8 891.4 877
865.2 862.5 851.7 822.7 773 714.2 651 582.2 510.8 446.6
384.2 322.8 264 204.3 205.2 155.5 0
3431.1 3317.1 3037.8 2597.5 2088.5 1759.4 1535.2 1435.7 1402.3 1341.7
1279.3 1239.5 1216 1178.9 1099.4 1029.8 938.5 867 844.4 823.6
810.1 801.9 764.9 723.3 676.3 629.3 574.1 520.8 462 402.3
346.3 288.4 234.2 282.1 253.1 85 0
3431.1 3309.9 3013.4 2555 2031.5 1690.7 1490 1430.3 1399.5 1340.8
1279.3 1242.2 1225.1 1190.7 1094 991.8 872.5 822.7 791.1 765.8
753.1 725.1 678.1 634.7 590.4 540.7 497.3 453.9 407.7 366.2
345.4 273 226.9 313.7 144.7 36.2 0
3431.1 3321.7 3031.4 2560.4 2044.2 1713.3 1498.1 1433.9 1408.6 1350.7
1284.7 1249.5 1231.4 1200.6 1106.6 992.7 870.6 820.9 787.5 761.3
746.8 719.7 673.6 632.9 587.7 539.7 491.8 448.4 405.9 355.3
311 255.9 226.9 314.6 124.8 30.7 0
